Title Information
Product Number: M30622MCA-XXXGP#D3
Pkg. Name: PLQP0100KB-A
Pkg. Previous Code: 100P6Q-A
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_1052
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray/Embossed tape
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details