Title Information
Product Number: M30624FGAFP#D5
Pkg. Name: PRQP0100JB-A
Pkg. Previous Code: 100P6S-A
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_485
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details