Title | Information |
---|---|
Product Number: | M37542F8FP#U0 |
Pkg. Name: | PRSP0036GA-A |
Pkg. Previous Code: | 36P2R-A |
JEITA Standard: | P-SSOP36-8.4x15-0.80 |
Pkg. Code: | pkg_452 |
Lead Count: | 36 |
Length: | 15 mm |
Width: | 8 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Yes |