Title Information
Product Number: M32176F2TFP#U0J
Pkg. Name: PLQP0144KA-A
Pkg. Previous Code: 144P6Q-A
JEITA Standard: P-LFQFP144-20x20-0.50
Pkg. Code: pkg_503
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details