Title Information
Product Number: RA81F5728H8GBX#BC0
Pkg. Description: FCCSP 4.0 mm x 4.0 mmx0.90 mm 0.50mm Pi
Pkg. Code: ANG49
Lead Count: 49
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 490# #
Pkg. Type: FCCSP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details