1. Home
    2. Partners
    3. R-IN Consortium

Solutions

Solutions


 
Support Chart (Protocol)

Solution Provider Members


 

A gateway middleware library and evaluation kit for realizing safe and secure factories. They can be used to interlink and coordinate security devices that use the ONVIF network standard* with manufacturing equipment, sensors, and controllers in a factory. (*A standard for security devices and IP network interconnection.)

Solution Provider Members


 

Proprietary software technology for high-speed data processing that solves processing speed issues in large-volume data analysis. Embeddable.

Solution Provider Members

Development Support

Partners possessing various skills that support development of products for the industrial segment, such as certification testing support for communications standards and industrial protocol implementation support, are members of this consortium.
Please consider them as candidates for collaboration for developing your product and providing solutions to your customers.

Partner Main support area
Protocol implementation (EtherCAT)
System integration (EtherCAT)
Protocol implementation and conformance testing (EtherCAT)
System integration
System integration (EtherCAT)
System integration (CC-Link IE and CC-Link)
System integration (DeviceNet, EtherNet/IP, and EtherCAT)
System integration (embedded security, etc.)
Protocol implementation (DeviceNet, EtherNet/IP)
System integration

Evaluation Boards & Kits


 

◯ R-IN32M3-EC evaluation board (TS-R-IN32M3-EC)

Support Chart (Protocol)
 

An evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting EtherCAT (R-IN32M3-EC).
< Features >

  • Includes industrial Ethernet LSI (R-IN32M3-EC). Various communications protocols can be evaluated.
    (Supported protocols: EtherCAT, EtherNet/IP, PROFINET, etc.)
  • Various interfaces, such as Ethernet, CAN, CSI, I2C, UART (USB), and an external microcontroller interface, can be evaluated.

Solution Provider Members


 

◯ R-IN32M3-CL evaluation board (TS-R-IN32M3-CL)

Support Chart (Protocol)
 

An evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting CC-Link IE Field (R-IN32M3-CL).
< Features >

  • Includes industrial Ethernet LSI (R-IN32M3-CL). Various communications protocols can be evaluated.
    (Supported protocols: CC-Link IE, EtherNet/IP, PROFINET, etc.)
  • Various interfaces, such as Ethernet, CAN, I2C, UART (USB), and an external microcontroller interface, can be evaluated.

Solution Provider Members


 

◯ R-IN32M3-EC evaluation board Compact Type(TS-R-IN32M3-CEC)

Support Chart (Protocol)
 

A compact evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting EtherCAT (R-IN32M3-EC).
< Features >

  • Includes industrial Ethernet LSI (R-IN32M3-EC). Various communications protocols can be evaluated.
    (Supported protocols: EtherCAT, EtherNet/IP, PROFINET, etc.)
  • This compact version has a limited interface.

Solution Provider Members


 
Support Chart (Protocol)
 

Solution Provider Members


 
Support Chart (Protocol)
 

Solution Provider Members


 

More boards & kits are planned.

Solution Provider Members

Industrial Protocols


 

Various open network protocols are used for communications between devices over a network in the industrila segment. There are several protocols currently existing, and they are unlikely to be merged into a single protocol. Implementing one of these protocols from scratch requires many resources. There are R-IN Consortium partners who offer protocols for industrial network.

PartnerSupported protocol
Ether
CAT
PROFI
NET
Ether
Net/IP
CC
-Link
IE
Modbus
TCP
Device
Net
CC
-Link
Modbus
RTU
/ASCII
       
       

Partner expected to join

      

Renesas Electronics

*Sample provider  *Sample provider *Sample provider
ProtocolDownload link
(requires My Renesas ID)
Provided byRemarks
EtherCATRenesas ElectronicsEtherCAT communications samples using EtherCAT and SSC (Slave Stack Code) are available.
PROFINETGAILOGIC CorporationA limited-use sample (can be used for 90 minutes). Comes with a sample program for Siemens S7-1200 PLC.
EtherNet/IPMolex JapanA demo sample of 8-bit I/O messaging using the popular EtherNet/IP stack. Comes with a simple master so operation can be checked solely in a PC environment.
CC-Link IERenesas ElectronicsCC-Link IE Field (Intelligent Device Station) samples are available. *To use, please merge with a set of drivers/middleware.
Modbus TCPRenesas ElectronicsA sample for checking IO control using Read Coil/Write Coil commands. By combining with a simple master application, operation can be checked in a PC environment.

* For R-IN32M3

ProtocolDownload linkProvided byRemarks
CC-Link IE UtilityCC-Link Partner AssociationThis tool simulates a CC-Link IE master station on a PC. It is available for use free of charge. However, usage time is limited. A version with unlimited use can be obtained from the CC-Link Partner Association's website.
EtherNet/IP ToolMolex JapanThis is a small, simple tool for an EtherNet/IP node device. An EDS file is not necessary.

Real-time OS and TCP/IP

Real-time performance is an important factor in the industrial segment. The necessity of real-time OS is growing in response to demands for Ethernet, multifunctionality, and advanced functionality. There are R-IN Consortium partners who provide support for real-time OS. They each offer their own characteristic real-time OS. For details, please contact our partners.

Solution Provider Members


 

Support for Ethernet is becoming mainstream not only in the industrial segment but in many types of networked devices. The industrial segment differs from general usage in that device size is limited, so often a more compact stack or a stack with higher speed real-time performance is required. There are R-IN Consortium partners who offer TCP/IP. You can find the most suitable TCP/IP stack for your application. For details, please contact our partners.

Solution Provider Members

Development Environment


 

Our partners offer compilers, ICE, and debuggers as a development environment for the R-IN32 Series. You have the freedom to choose any environment you want—an environment you are familiar with, the latest cutting-edge environment, or so on.

Solution Provider Members


 

Like the R-IN32 Series, our partners also offer compilers, ICE, and debuggers for the RZ/T Series. You have the freedom to choose any environment you want - an environment you are familiar with, the latest cutting-edge environment, or so on.

Solution Provider Members

Contact