1. Home
    2. Automotive
    3. Common Automotive Technologies

Automotive Power Device Products

IPD (Intelligent Power Device)

Intelligent power devices incorporate on-chip a variety of peripheral and protection functions and provide an effective way to boost system reliability and compactness.The available lineup includes the following products:

  • High-side drivers with on-chip load short protection function,self-diagnostic output function (including sense current output),and gate driver
  • Low-side drivers with on-chip overheating protection function
  • Thermal FETs with on-chip overheating protection function and package that is interchangeable with power MOSFET
  • Gate drivers with on-chip peripheral functions for motor applications

Expanded Lineup of Second-Generation IPD Products for Body Lighting Applications

Roadmap

Lineup [RoSa Series]

Product No.RonPackageChannelsApplications
UPD166023T1J12mΩ12pinHSSOP1Body/lighting
UPD166024T1K12mΩ24pinHSSOP2Body/lighting
UPD166025T1J16mΩ12pinHSSOP1Body/lighting
UPD166026T1K16mΩ24pinHSSOP2Body/lighting
UPD166027T1J35mΩ12pinHSSOP2Body/lighting
UPD166028T1K35mΩ24pinHSSOP4Body/lighting
UPD166029T1J70mΩ12pinHSSOP2Body/lighting
UPD166030T1K70mΩ24pinHSSOP4Body/lighting
UPD166031AT1U10mΩ7pinTO-2521Body/lighting
UPD166032T1U12mΩ7pinTO-2521Body/lighting
UPD166033T1U6mΩ7pinTO-2521Body/lighting
UPD166034T1U8mΩ7pinTO-2521Body/lighting
UPD166035GR100mΩ8pin SOP1Transmission/solenoid
UPD166036GR100mΩ8pin SOP1Transmission/solenoid
UPD166037T1J30mΩ12pinHSSOP2Body/lighting
UPD166038T1J20mΩ12pinHSSOP2Body/lighting
Product Specifications for Body/Lighting
  • 42V
  • 6mΩ to 70mΩ
  • Single/dual/quad channel
  • 12-/24-pin HSSOP,TO252-7pin,8pinSOP
  • On-chip charge pump
  • Load shortprotection
    • Overcurrent shutdown
    • Current limiting (short circuit in on state, etc.)
    • Overheating protection(auto-rest,off-latch)
    • Power limitation (digital Tch detection)
  • Low-voltage shutdown
  • Analog current feedback
  • Load-open detection (when off)
  • On-chip dynamic clamp circuit
  • Ground disconnection detection
  • 3.3V MCU interface

POWER MOSFET/IGBT

Renesas offers an extensive lineup of power MOSFET products covering a wide range of voltage and current ratings as well as different package types to enable customers building various types of electric equipment to select the optimal device for their specific appliacation.
We also supply bare-die IGBT products that enable customers to achieve an ideal match with the modules they design.

 

Contact