Download (D6001595)

Issue Date : Sep.15.17

Category : Application Examples, Serial Interface

UART HAL Module Guide - Application Project



Applicable Products

S7 Series
Renesas Synergy™ Tools & Kits
Renesas Synergy™ Starter Kit SK-S7G2


Comments

Application Notes (r11an0085eu0101-synergy-sci-uart-hal-mod-guide.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EWSYN )) are included.
Related function: Application Example, Serial Interface (Clock Sync./Clock Async.), Connectivity

Download

Product Name File Name File Size Download Link
UART HAL Module Guide - Application Project an-r11an0085eu0101-synergy-sci-uart-hal-mod-guide.zip 4.27 MByte
Back to Top
Contact