Download (D6000635)

Issue Date : Nov.18.16

Category : Application Examples

Getting Started with the Audio Player Application using SSP - Application Project



Applicable Products

S7 Series
Renesas Synergy™ Tools & Kits
Renesas Synergy™ Solutions


Comments

Application Notes (r30an0248eu0101-synergy-guix-audio-player.pdf) and Sample Program (Project, e2 studio Project Files) are included.
Related function: Application Example, LCD, D/A Converter, Human Interface

Download

Product Name File Name File Size Download Link
Getting Started with the Audio Player Application using SSP - Application Project an-r30an0248eu0101-synergy-guix-audio-player.zip 4.07 MByte
Back to Top
Contact