1. Home
    2. Promotions

Renesas Synergy™ SK-S7G2 Starter Kit Promotion

Synergy Kit Promotion

Make Your IoT Development Easier and Faster

Register to WIN a FREE Renesas Synergy™ Starter Kit

The Renesas Synergy Platform is a complete, qualified system solution, which includes software, a scalable family of MCUs, and development tools. With this platform, engineering teams can begin IoT application software development at the API level, saving them months of time and effort. Experience and evaluate the Renesas Synergy Platform with the SK-S7G2 Starter Kit.

Renesas Synergy Starter Kit

 

Renesas IoT Sandbox approved!

(Part # YSSKS7G2E30)

Kit includes:

  • Synergy Software Package including RTOS, TCP/IP, security, graphics, and more
  • CPU board based on the Synergy S7G2 240MHz MCU
  • Arduino and PMOD™ expansion capabilities
  • Ethernet, Bluetooth®, and USB connectivity
  • Touch screen using 4.3" resistive-touch WQVGA color LCD display

Register Now:

E-mail address must be a valid company e-mail address. Registrations with e-mails such as Gmail, Yahoo, etc. will not be processed.

Required fields are marked with an asterisk (*)

 

 

 

Conditions to Participate:

By entering the Renesas Synergy SK-S7G2 Starter Kit giveaway, you are agreeing to abide by the giveaway rules. Offer is valid to residents of US, Canada and Mexico. Click here to learn more about the terms and conditions. Other restrictions may apply.

Contact