1. Home
    2. Promotions

RZ/T1 Motion Control Kit Promotion

RZT1 Series Processors - Real Time Motor and Motion Control

Shorten Time to Market—Build a Motion Controller from a Single RZ/T1 MPU

Register to WIN a FREE RZ/T1 Motion Control Solution Kit

Industrial systems require real-time deterministic operation, as well as network connectivity. The RZ/T1 processor addresses these needs by combining a 600MHz CPU core with real-time architecture to manage tighter control loops, as well as support industrial protocols such as EtherCAT, ProfiNET and Ethernet/IP. Jumpstart your design by registering to WIN the RZ/T1 Motion Control Solution Kit which offers a complete HW/SW development solution.

Renesas RZTT1 Kit

Kit includes:

  • RZ/T1 MPU card with dual Ethernet for industrial networking
  • Robust dual channel servo motor inverter
  • Motion Control Utility tool
  • IAR Systems iJet Lite with USB cable
  • Getting Started Guide
  • Installation CD including tools, firmware, evaluation software, documentation
  • 24V DC servo motor with incremental encoder

Registration

E-mail address must be a valid company e-mail address. Registrations with e-mails such as Gmail, Yahoo, etc. will not be processed.

Required fields are marked with an asterisk (*)

 

 

 

RZ GUI Screenshots

Motion Control tool (library)

  • Multi-axis support
  • Position/rev setting
  • Windings mapping
  • Phase modes
  • Kp, Ki, Kd tuning
  • FF velocity/acceleration
  • Motor commutation profile
  • Motion scope in real time
  • Channel-selectable zoom-in

Conditions to Participate:

By entering the RZ/T1 Motion Control Solution Kit giveaway, you are agreeing to abide by the giveaway rules. Offer is valid to residents of US, Canada, Mexico and Brazil. Click here to learn more about the terms and conditions for North America and Brazil. Other restrictions may apply.

Back to Top
Contact