1. Home
    2. Promotions

Kick-Start Your Next Project With A Free RZ/G1M MPU Starter Kit

Enter a drawing to win a Renesas Starter Kit and take your embedded design to the next level!

The RZ/G1M Starter Kit is a powerful development tool based on the 1.5GHz Renesas RZ/G1M dual ARM® Cortex®-A15 microprocessor (MPU). There are a variety of demos available for the kit, which showcase its capabilities for human-machine interface (HMI), video, and Embedded Vision.

RZ/G1M MPU Starter KitPart number: YR8A77430S000BE-ND

Kit Includes:

  • Renesas RZ/G1M ARM Cortex-A15 Dual Core MPU
  • 2 GB DDR3L memory
  • 4 GB eMMC
  • 3.5 mm line-in and line-out jacks
  • HDMI type-A output

Registration is closed.

Conditions to Participate:

By entering the Renesas RZ/G1 Starter Kit offer, you are agreeing to abide by the giveaway rules. Offer is valid to residents of US, Canada and Mexico. Click here to learn more about the terms and conditions. Other restrictions may apply.

Contact