1. Home
    2. Promotions

EC-1 Remote I/O Solution Kit Promotion

EC-1 Remote I/O Solution Kit Promotion

Reduce Development Time for Remote I/O Applications in Industrial Automation

Register to WIN a FREE EC-1 Remote I/O Solution Kit

EtherCAT is the fastest growing networking protocol for the Smart Factory. The Renesas EC-1 dedicated EtherCAT SOC delivers a high-performance, low-cost solution to efficiently handle I/O and provide real-time network control. The EC-1 Remote I/O solution includes a software package optimized using IAR Systems’ IAR Embedded Workbench® development toolchain that delivers comprehensive debugging capabilities.

EC-1 Solution: Remote I/O Kit

Solution includes:

  • EtherCAT ready EC-1 remote I/O board
  • 24-V protected I/O ideal for industrial applications
  • I-Jet Lite debugger from IAR Systems
  • EC-1 series remote I/O software package
  • Quick-start guide
  • Application note

Register Now:

E-mail address must be a valid company e-mail address. Registrations with e-mails such as Gmail, Yahoo, etc. will not be processed.

Required fields are marked with an asterisk (*)

 

 

 

 

 

 

EC-1 Block Diagram

EC-1 Block Diagram

Conditions to Participate:

By entering the EC-1 Remote I/O Solution Kit giveaway, you are agreeing to abide by the giveaway rules. Offer is valid to residents of US, Canada and Mexico. Click here to learn more about the terms and conditions. Other restrictions may apply.

Contact