PK-S5D9 Promotion Kit

PK-S5D9 Promotion Kit
Renesas
Kit name image

Experience the Synergy Platform and the Synergy S5D9 MCU Group, including high-speed connectivity and rich user interfaces, using Synergy Software and Tools.

Features
  • Access all pins and on-board peripherals of the Synergy S5D9 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
  • Flexible connectivity options with USB, Ethernet with IEEE 1588 Precision Time Protocol (PTP) support, CAN, and RS-232/485
  • Arduino™ Shield Uno compatible socket and Pmod™ connectors for expansion with 3rd party, off-the-shelf, and custom multi-function boards
  • Human Machine Interface (HMI) functionality with a Capacitive Touch Sensing Unit, Graphics LCD controller with 2.4-inch QVGA (240x320) TFT display with capacitive touch screen, and GUIX Studio™ for developing user interface screens
  • Measure real-time power consumption of current over program execution
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-boar
Kit Contents
  • PK-S5D9 board
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  • ≥ 8 GB system RAM
  • ≥ 2 GB free hard drive space
  • ≥ 2 USB 2.0 ports
  • Internet connection
Global
Distributor
Buy
Digi-Key
BUY
Mouser
BUY
North America
Distributor
Buy
Arrow
BUY
Avnet
BUY
Future Electronics
BUY
Japan
Distributor
Buy
Chip One Stop
BUY