PE-HMI1 Product Example

PE-HMI1 Product Example
Renesas
Kit name image

A flexible, full-featured Human Machine Interface (HMI) and communications product example based on the flagship Synergy S7G2 MCU Group.

Features
  • Weather panel application demo illustrates a multi-thread HMI example that allows multiple functions, such as rendering and user inputs, to be managed simultaneously ·
  • Thermostat application demo illustrates touchscreen, Wi-Fi connectivity, and a webserver that connects to an access point or wireless router to provide remote wireless access from a smartphone, tablet, or PC
  • Overlay multiple graphical screens and CODEC using the on-chip LCD controller, video frame capture engine, 2D drawing engine, and rich features such as Alpha Blending
  • Visualize and add graphics on the 7” multi-view angle (MVA) color LCD capacitive touch display with backlight using the included GUIX Studio™
  • Use flexible connectivity options with on-board Ethernet, Bluetooth® Dual Mode, USB, and Pmod™ · Optimize circuit design with schematics, Bill of Materials (BOM), and PCB layout guide
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • Debug and program with J-Link® Lite
Kit Contents
  • S7G2 MCU and I/O board
  • 7" capacitive touch, WVGA 800x480 color display
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
  • Ethernet cable
  • 5V power supply
  • Power over Ethernet (PoE) power supply
  • RS232/485/CAN connector
  • J-Link® Lite debugger
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  •  ≥ 8 GB system RAM
  •  ≥ 2 GB free hard drive space
  •  USB 2.0 port
  •  Internet connection
Global
Distributor
Buy
Digi-Key
BUY
Mouser
BUY
North America
Distributor
Buy
Arrow
BUY
Avnet
BUY
Future Electronics
BUY
Japan
Distributor
Buy
Marutsu
BUY
Chip One Stop
BUY