DK-S3A7 Development Kit

DK-S3A7 Development Kit
Renesas
Kit name image

Develop on the highly efficient S3A7 MCU Group and stretch device battery life while running analog and digital peripherals in special low power modes.

Features
  • Access all pins of the Synergy S3A7 MCU Group with a modular design including a main MCU board with a custom segment LCD module and a replaceable breakout board with additional peripherals
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
  • Flexible connectivity options with USB, CAN, a Bluetooth® Low Energy module, and Pmod™ connectors for 3rd party, off-the-shelf, and custom multi-function boards
  • Human Machine Interface (HMI) functionality with a Capacitive Touch Sensing Unit and a segment LCD display
  • On-board compass, accelerometer, light, proximity, and temperature sensors
  • Measure real-time power consumption of current over program execution
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES 128/256 and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • DIP switches for error-free function configuration
  • Debugging and programming with J-Link® OB on board
Kit Contents
  • DK-S3A7 main board
  • DK-S3A7 breakout board
  • DK-S3A7 LCD panel
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
  • 5-V/2.4-A wall-mounted power supply
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  • ≥ 8 GB system RAM
  • ≥ 2 GB free hard drive space
  • ≥ 2 USB 2.0 ports
  • Internet connection
Global
Distributor
Buy
Digi-Key
BUY
Mouser
BUY
North America
Distributor
Buy
Arrow
BUY
Avnet
BUY
Future Electronics
BUY
Europe
Distributor
Buy
Renesas Shop
BUY
Japan
Distributor
Buy
Marutsu
BUY
Chip One Stop
BUY