Wi-Fi Application
Renesas
Kit name image

Integrate Wi-Fi functionality for Renesas Synergy™ MCUs with the Wi-Fi Framework included in the Synergy Software Package (SSP).

Features
  • Wi-Fi connected thermostat application using the Synergy S7G2 MCU, an external WAP or router, and a web-enabled device such as a smartphone, tablet, or PC
  • Experiment with the Wi-Fi framework through standard APIs using SSP drivers
  • Add a vendor-independent Wi-Fi application to the Wi-Fi framework
  • Utilize the SSP network drivers and stacks and implement the communication protocols to connect to access points and wireless routers
  • Enable standard Wi-Fi features such as provisioning, configuration, initialization, and QoS filtering
  • Establish a webserver and messaging framework to allow an external mobile device to access and control a thermostat application from a web interface
  • Access LED toggle, heartbeat, and proximity sensor Wi-Fi Partner application projects
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
Kit Contents
  • Longsys GT202 Wi-Fi module on a Pmod™ carrier board
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  • ≥ 8 GB system RAM
  • ≥ 2 GB free hard drive space
  • USB 2.0 port
  • Wi-Fi connectivity
  • SK-S7G2 Starter Kit
  • Wi-Fi Router or Access Point
  • iOS or Android-based smartphone or tablet (optional)
YSAEWIFI-1
Distributor
Buy
Digi-Key
BUY