1. Home
    2. Software and Tools
    3. Tools

J-Link Lite for Renesas Synergy™

SEGGER J-Link® Lite for Renesas Synergy™ is a version of J-Link in a smaller form factor with standard J-Link functionality dedicated to Synergy MCUs.  It has been designed to further lower the barrier of entry for Synergy Platform developers who are taking the next step to create and debug their own circuit board.

SEGGER J-Link® Lite for Renesas Synergy™ supports all Synergy MCUs via SWD

  • Small form factor, 24mm by 35mm
  • Full J-Link functionality
  • Unlimited flash breakpoints
  • Included in the box are 2 cables.
    • 30cm USB micro
    • 30cm 10-pin Arm® debugging interface (0.05” pitch)

 

No-Fee Software Updates
As an owner of a SEGGER J-Link® Lite for Synergy, you can always download the latest J-Link software free of charge. Debugging support for new members of the Synergy MCU family will be added as they are introduced to the market.

Support for concurrent CPU access by multiple applications
J-Link allows multiple applications to access a CPU at the same time. This has numerous applications.
J-Link commander can be used in parallel to a debugger running from e² studio or IAR Embedded Workbench® for Synergy.  Visualization tools such as RTTViewer or SystemView from Segger can run in the background.

Licensing
J-Link Lite for Synergy can be used to develop and debug embedded customer hardware based on the Renesas Synergy™ platform.

For additional information about J-Link software and license add-ons please visit the SEGGER website.

 

Ordering Information
This product can be ordered from local distribution

North America

Distributor

Part Number (Ordering Number)

Arrow Electronics

YSJLINKLITE

Avnet

YSJLINKLITE

Digi-Key

YSJLINKLITE

Future Electronics

YSJLINKLITE

Mouser

YSJLINKLITE

 

Europe

Distributor

Part Number (Ordering Number)

Renesas Shop

YSJLINKLITE

 

Southeast Asia / Oceania

Distributor

Part Number (Ordering Number)

RS Components

YSJLINKLITE

Menu
Contact