Overview

Description

The S3A1 Target Board (TB-S3A1) allows developers to experience the full feature set of the 48MHz Arm® Cortex®-M4 core S3A1 microcontrollers (MCUs) that provide a host of analog and security functions to realize a variety of embedded systems and IoT designs. Users can experience the full features of the Synergy™ S3A1 MCUs with access to all pins, standardized expansion ports and preinstalled demo software.

Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.

Kit Contents

  • TB-S3A1 board
  • USB Type A to USB Micro-B cable

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Target Device

Knowledge Base

Features

  • Access all pins and on-board peripherals of the Synergy S3A1 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and Pmod™ connector enabling rapid prototyping with plug-in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), a segment LCD controller and user push buttons
  • See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
  • Measure real-time power consumption of current over program execution
  • Operate from high precision on-board crystals or lower precision internal clock
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES 128/256 and GHASH
  • Safety features include hardware diagnostics, memory protection and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 33.22 MB
1 item

Sample Code