1. Home
    2. Software and Tools
    3. Boards and Kits

YLCDRX63N Embedded GUI Solution Kit

The Embedded GUI Solution kit provides a quick and easy way to add a low-cost LCD touchscreen to any embedded designs. With the tremendous growth of LCD touchscreens in smart phones and tablets, it is only natural for other markets like industrial, medical and appliances to migrate towards similar interfaces. The hardware is based on RX Direct Drive LCD (DDLCD) technology providing the performance required to handle the GUI as well as other functions at the same time. Multiple GUI software development options are available to jumpstart your development effort.

 

Package Content (Part Number YLCDRX63N)

  • 768KB Flash and 128KB RAM
  • 4.3" WQVGA (480x272) color TFT-LCD touch screen display
  • 16MB SDRAM, 16MB serial flash and 2K bit EEPROM
  • JTAG debugger with USB Cable
  • Optional communication module

 

Documentation for Embedded GUI Solution Kit

Downloads for Embedded GUI Solution Kit

Micrium uC/GUI Project (After clicking the link, look for Renesas RX63N, µC/GUI and YLCDRX63N for the project)The Micrium µC/GUI solution provides a flexible graphics user interface for any embedded application. It allows the software engineer to provide fantastic user interfaces on an LCD TFT display. It can be adapted to a wide range of processors, LCD controllers and displays.

 

Serious Integrated (SHIPTide and SHIPEngine)

Serious Integrated’s ShipTide enables rapid GUI development where new GUIs can be created within days versus months. The ShipEngine provides an embedded runtime GUI engine that runs on the Embedded GUI Solution kit platform.

 

IS2T MicroEJ©

MicroEJ© dedicated to the Renesas RX MCUs is a scalable solution to rapidly prototype, develop and test embedded applications such as rich graphical user interfaces (GUI’s).The instant simulation and prototyping platform enables to rapidly test an application behavior through a WYSIWYG environment.

 

Partners

Micrium

Micrium has consistently held the leadership position in embedded software components. The company’s flagship µC/OS family is recognized for a variety of features and benefits including unparalleled reliability, performance, dependability, impeccable source code, and extensive documentation. In addition, some Micrium components contain certifications that meet the rigorous safety-critical standards demanded by industries that include medical electronics, avionics, and industrial products.

 

Serious Integrated

Serious Integrated provides cost-effective, production-ready, directly embeddable graphics/touch front panel modules supported by a comprehensive integrated development environment. Designed for easy integration by OEM design teams and custom electronics design shops, Serious Integrated modules are complete, intelligent graphic/touch front panel modules. Why spend months designing your own? Use a Serious Integrated Module and get to prototypes in hours, and production in record time. Get to market faster while saving money and avoiding supply-chain nightmares.

 

IS2T MicroEJ©
Headquartered in Nantes, France, with offices in Grenoble, Munich and London, IS2T is an independent company producing software tools for designing smart embedded systems. Specializing in Object Oriented technologies and virtualization, IS2T designs, develops, markets and sells a broad range of application platforms.

 

Menu
Contact