1. Home
    2. Software and Tools
    3. Boards and Kits

M3A-2114G62A

Starter-Kit M3A-2114G62A for 32171 Group

This product has been decided to discontinue selling.

 

Features

  • The evaluation board includes M32171F3VFP with 384-Kbyte flash memory by IC socket.
  • Free from restrictions on MCU resources (ROM, RAM or I/O) during evaluation via on-board debugger by SDI
  • The evaluation board comes with through-holes for extension connectors to all ports except those used for power supply and MCU control.
  • Includes dedicated debugger front end accommodating M3T-PD32R (emulator debugger for M32100T-SDI-E) to GUI operation
  • The evaluation board can operate stand-alone after programming flash memory

 

Example of System Configuration

Contents of the Package

Hardware

 

  • 32171 Group Evaluation board
  • Compact emulator (M32100T-EZ-E) [Limited version for using only 32171 Group MCU]

 

Software (CD-ROM)

 

  • Debugger front end (M3T-PD32RM)
  • Cross tool kit for the M32R Family (M3T-CC32R) [trial version]
  • SFR Header file, Sample program

 

Others

 

  • Power supply cable
  • USB cable
  • RS-232C crossing cable
  • Cable to connect an evaluation board and compact emulator
  • Connector pitch converter to connect SDI interface board(M3A-2191)

 

Operating Environment (required on the user side)

(1) Recommended Host PC

Host Machine IBM PC/AT series or its compatibles
CPU Pentium 3 500MHz or higher CPU is recommended.
Memory 192Mbytes or more system memory is recommended.
OS Windows95*, 98, 2000, XP

*: Windows 95 needs Internet Explore 4.0 or later.

(2) Power supply (5V/1A)

 

32171 Group Evaluation Board

Board Specification Mounted MCU M32171F3VFP
System clock 40MHz (f(XIN) = 10MHz, multiple-by-4)
MCU operation mode Single-chip mode
MCU internal memory Flash memory: 384KB
SRAM: 16KB
Input/Output function LED x 8: 1 port
Toggle switch x 8:1 port
VR control x 4: A-D converter (4 channels)
Reset switch
Connector Communication connector for compact emulator (34 pins)
RS-232C connector for serial communication
CAN communication connector
MCU functional evaluation connector (through-holes only) (Note)
Connector for serial ROM programmer (through-holes only)
RTD* Monitor tool connector (through-holes only) Power supply connector
Power supply 4.75V to 5.25V (0.5A or more)

*: Real-Time Debugger (RTD) is a serial interface to read or write the internal RAM from outside the MCU without CPU.

 

Note:Connecters from Hirose Electric Ltd. (PCN10-128P-2.54DSA equivalent) are compatible. For futher information, please refer to http://www.hirose.com.

 

Target Devices

Family Group
M32R Family
  • 32171 (Supported but discontinued)

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.
Menu
Contact