1. Home
    2. Software and Tools
    3. Boards and Kits

M3A-0039

M66596FP (USB ASSP) Utility Board M3A-0039

Note: M66596FP is mounted on M3A-0039.

 

Utility boards equipped with the hardware needed USB communications including M66596FP and controlled D+/D- line impedance matching. Features two built-in PCB connectors (25-pin x 2-line) for a MCU board and split bus connections. Also equipped with 24MHz quartz-crystal oscillator, USB connector, test pin, bus mode selection switch and interface power supply change jumper switch.

 

Specifications

  • Board size: 70 mm X 80 mm
  • Supply power VDD (1.5 V), VIF (3.3 V or 1.8 V)
  • Oscillation Frequency: f(XIN) = 24 MHz
  • Interface: 50-pin Connector X 2
  • possible to select separate bus mode or multiplex bus mode for M66596FP.

 

For details, Please refer to the following.
- Instruction Manual (PDF:351 KB)

 

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Target Connection Information Accessories and information for connecting the user system with an emulator.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Confirm below disclaimers

Input Renesas account name and password

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Menu
Contact