1. Home
    2. Software and Tools
    3. Boards and Kits

QB-V850ESJG2-TB

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in V850ES/JG2 (μPD70F3717GC) MCU with 384KB flash memory and 32 KB RAM.
  • High-speed operation of 20 MHz system clock (5 MHz oscillator used).
  • Equipped with maximum 84 I/O ports
  • Both flash memory programming and on-chip debugging supported (SIB0/SOB0/SCKB0/PCM0 pins)
  • Simple testing possible with 2 LEDs and 1 SW
  • Equipped with universal area (2.54mm pitch)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)
  • Operating voltage 3.0V-3.6V, operatable on 2 batteries

 

Option Products (for Connection with the E1 Emulator)

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

 

Target Devices

Family Group
V850 Family

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Menu
Contact