1. Home
    2. Microcontrollers and Microprocessors
    3. V850 Family

V850E/SV2

The V850E/SV2 is a 32-bit single-chip microcontroller which uses the V850 Series “V850E” CPU, and incorporates peripheral functions such as ROM, RAM, various types of memory controllers, a DMA controller, a real-time pulse unit, serial interfaces, and an A/D converter, realizing large volume data processing and sophisticated real-time control.

 

Key Features:

  • Operating voltage: 2.7 - 3.6 V
  • Max. frequency: 40.5 MHz
  • ROM capacities: 512 KB mask ROM, flash memory
  • RAM capacities: 24 KB
  • Package: 257-pin plastic BGA(fine pitch) (14 x 14)
  • Minimum instruction execution time: 24.7 ns (operating with main clock (fXX) of 40.5 MHz)
  • General-purpose registers: 32 bits x 32 registers
  • CPU features:
    • Signed multiplication (32 x 32 -> 64): 1 to 2 clocks
    • Saturated operations (overflow and underflow detection functions included)
    • 32-bit shift instruction: 1 clock
    • Bit manipulation instructions
    • Load/store instructions with long/short format
  • Memory space: 256 MB of linear address space (for programs and data)
    • External bus interface: Separate bus/multiplexed bus output selectable, 8/16 bit data bus sizing function
    • Wait function: Programmable wait function, External wait function
    • Idle state function
  • Interrupts and exceptions: 88 or 89 sources
  • I/O ports: 195
  • Timer function:
    • 16-bit timer/event counter: 6 channels
    • 16-bit interval timer: 6 channel
    • 8-bit timer/event counter: 12 channels
    • 32-bit timer/event counter: 1 channel
    • Watchdog timer: 1 channel
  • Real-time output: 8-bit x 2 channels
  • Serial interface:
    • UART: 2 channels
    • CSI: 6 channels
    • I2C: 1 channel (µPD703166Y, 70F3166Y only)
  • A/D converter: 10-bit resolution: 24 channels
  • DMA controller: 4 channels
  • On-chip debug function
  • ROM correction: 8 correction addresses specifiable
  • Clock generator:
    • PLL mode (x 2, x 3 mode)
    • Clock-through mode/PLL mode selectable
  • Power-save functions: HALT/IDLE/software STOP mode

 

Below you will find information to support the development of your application.
You can find technical updates and datasheets for this product here.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact