1. Home
    2. Microcontrollers and Microprocessors
    3. V850 Family

V850E/PHO3

The V850E/PHO3 devices provide an excellent combination of general purpose peripheral functions like serial communication interfaces, timers/counters, measurement and control functions, with dedicated motor control timers and full CAN network support. The integrated FlexRay™ interface implements the FlexRay™ network protocol and ideally suited for automotive control and electric power steering (EPS) applications. It is also an excellent choice for other applications where a combination of sophisticated peripheral functions and CAN network support is required.

 

Main Solutions

Key Features:

  • Operating voltage: 3.3 V ± 0.3 V, 1.5V ± 0.15 V (refer to Data Sheet)
  • Max. frequency: 128 MHz
  • ROM capacitties: μPD70F3483: 768 KB, μPD70F3441: 992 KB
  • RAM capacities: 60 KB
  • Data Flash: 32 KB
  • Package: 357 pin BGA (0.8 mm ball pitch)
  • CPU
    • V850E (32-bit RISC)
    • Floating-point arithmetic unit (single precision, according to IEEE 754-85 standard)
  • Internal memory
  • External memory interface
    • Address bus: 22 bit
    • Data bus: sizeable 32, 16, 8 bit
    • Features: Four programmable chip select areas, Wait state insertion function,  Idle state insertion function,  Endian switch function
  • Operating clocks
    • CPU frequency: max. 128 MHz
    • MainOSC: operates on 16 MHz crystal
    • PLL ratio: x 8, x 5
    • Internal oscillator: 6.8 MHz typ.
    • FlexRay: 80 MHz
  • Interrupts
    • Non-maskable: 1 ch
    • Maskable int.: 101 ch
    • Maskable ext.: 14 ch
  • I/O lines
    • I/O ports: 143
    • Input ports: 5
  • Timers
    • TAA: 10 ch (16-bit general purpose timer/counter, cascadable for 32-bit operations)
    • TMS:  2 ch (16-bit timer/counter with Motor Control Functions)
    • TMT:  2 ch (16-bit general purpose timer/counter with PWM functions)
  • A/D converters
    • Analog inputs: 20
    • Resolution: 10 bit
    • Type: Successive approximation
  • Serial interfaces
    • UARTC 3 ch
    • CSIB 2 ch Clocked Serial Interface
    • CSIE 2 ch queued CSI
    • CAN: 2 ch CAN (32 message buffers for each channel)
  • FlexRay: 2 ch (Protocol specification V2.1)
  • DMA: 8 ch
  • Boundary scan: provided
  • Other functions
    • Power save modes: HALT
    • RNG: Random Number Generator provided
    • Clock Monitor: Main oscillator Monitor provided
    • Aux. frequency output: Programmable baud rate Generator provided
    • On-chip debug:
    • Connection of an external N-Wire emulator provided NBD (Non Break Debug) interface with 4 KB of tuning RAM (overlay RAM) for RAM monitoring,  data tuning, calibration and bypassing

 

Pin count – Memory size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact