1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family


SH72AW, SH72AY Group microcontrollers are equipped with an SH2A-FPU core and have a maximum operating frequency of 160 MHz. An R/D converter that converts output signals from a resolver into digital angle data, and a motor control unit (EMU) that can calculate in parallel with the CPU, are built-in, enabling highly precise and efficient motor control. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can output two series of three-phase complementary PWM waveforms, and a 12-bit A/D converter capable of simultaneous six-channel sampling; and communication functions, such as CAN and other serial interfaces with chip select/buffer.


Main Solutions

Key Features:

  • SH2A-FPU core
    • Maximum operating frequency: 160 MHz
  • Memory
    • ROM: 768 KB, RAM: 96 KB, data flash: 32 KB
  • Peripheral functions
    • MPU: 1 circuit
    • DMAC: 13 channels
    • 12-bit A/D converter: 8 channels (6 channels simultaneous sample and hold) x 1, 14 channels(2 channels simultaneous sample and hold) x 1
    • Multifunction timer pulse unit (MTU-III):
      16-bit timer x 8 channels. Complementary PWM output.
    • Compare match timer (CMT): 16-bit timer x 4 channels
    • R/D converter (RDC): 1 circuit
    • Motor control unit (EMU): 1 circuit (SH72AY)
    • CAN: 3 channels
    • Serial communication interface (SCI) x 4 channels
    • Serial bus interface (SBI) x 2 channels
  • Package
    176-pin QFP


Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.


The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.