Overview

Description

SH72A0, SH72A2 Group microcontrollers are equipped with an SH-2A CPU core, and have a compact package and a maximum operating frequency of 100 MHz. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can control a three-phase brushless motor, and a 12-bit A/D converter; and communication functions, such as CAN, LIN, and other serial interfaces with chip select/buffer. In addition, these microcontrollers achieve 100 MHz high-speed operation even on a single power supply and with a low consumption current.

Comparison

Applications

Applications

  • Chassis & Safety

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
FAT File System
FAT file system, Original file system
File System Renesas
JPEG Encode and Decode Library
JPEG Library
Imaging Renesas
HI7000/4 Real-time OS for SuperH Family
μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E10A-USB HS0005KCU01H for H-UDI Interface
E10A-USB emulator not supporting AUD trace function.
Emulator Renesas
E10A-USB HS0005KCU02H for AUD Trace Function
E10A-USB emulator supporting AUD trace function.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for SuperH Family
Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
11 items

Software Downloads

Sample Code