1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7254R

The SH7254R Group incorporates peripheral functions necessary for system configuration such as floating-point operation unit (FPU), high-capacity ROM and RAM, direct memory access controller (DMAC), various timers, automotive direct memory access controller (A-DMAC), Renesas serial peripheral interface (RSPI), user break controller (UBC), advanced user debugger II (AUD-II), advanced timer unit III (ATU-III), serial communication interface (SCI), controller area network (RCAN-TL1), A/D converter (ADC), interrupt controller (INTC), and I/O ports.

 

Key Features:

  • High-performance RISC SH2A-FPU CPU core
    • 200 MHz 3.3 V/5.0 V
    • SH2A-FPU instructions (112 available)
  • On-chip high-capacity memory
    • ROM: 2.5 MB (SH72546R: 3.75MB)
    • RAM: 128 KB (SH72546R: 256KB)
  • Powerful peripheral functions
    • Powerful timers: CMT x 2 ch + ATU-III
    • A/D converter: 12-bit, 37 ch (28 + 9)
    • Serial: 5 ch
    • DMAC: 8 ch
    • A-DMAC: 66 ch
    • RCAN: 3 ch
    • RSPI: 3 ch
    • I/O ports: 144
    • INTC (interrupt controller), AUD-II, WDT, etc.
  • Power-down modes
    • Sleep, standby, and module standby function support
  • Package
    • PBGA2121-272(21mm x 21mm 1mm pitch)

       

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact