1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7206

The SH7206 is a set of ROMless products with a maximum operating frequency of 200MHz. With 128 Kbytes of on-chip RAM to which both read and write accesses can be accomplished in a single clock cycle, the SH7206 maximizes the performance of 200 MHz operating frequency. Equipped with fast external Bus Clock that operates at a maximum frequency of 66MHz and Bus Interface Control Circuit, the SH7206 can be directly connected to various external devices without the need of glue logic. The SH7206 includes industrial modules such as a Multifunction Timer and A/D Converter, and also communication modules such as an SCI (Serial Communication Interface) and an I2C. In addition, it adopts 176pin (QFP) which is suitable for a wide range of applications.

 

Key Features:

  • SH-2A core (without FPU) high-efficiency RISC
    • 200MHz IO/ 3.3V/ internal 1.25V
    • SH-2A instructions (with the exception of FPU instruction)
  • High capacity on-chip memory: 128KB
  • Cache memory: instructions 8KB, data 8KB, 4 way set assotiative
  • Powerful peripheral functions
    • Powerful timer : CMT : 2ch + MTU2 : 6ch + MTU2S : 3ch
    • A/D Converter: 10bit, 8ch (4ch x 2units)
    • D/A Converter: 8bit x 2ch
    • Serial (FIFO): 4ch
    • DMAC: 8ch
    • INTC, WDT, etc
    • I2C Bus Interface: 1ch
  • Direct Memory Interface (BSC)
    • Direct connection to ROM/SRAM/SDRAM/MPX IO is possible
  • Power management unit
    • Possible to switch over CPU/on-chip peripheral/external bus clock
  • Package
    • LQFP-176 (24mm x 24mm, 0.5mm pitch)

     

    Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
IBIS/BSDL

IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact