1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7131, SH7132, SH7136, SH7137

The SH7131, SH7132, SH7136, SH7137 are single-chip microcontrollers incorporating a 32-bit RISC SH-2 core and on-chip peripheral functions.


The SH7131, SH7132, SH7136, SH7137 operate at a maximum frequency of 80 MHz, representing a 1.6-fold improvement in performance over the 50 MHz of Renesas Electronics's current SH7047 Series.


The SH7131, SH7132, SH7136, SH7137 incorporate Flash memory, always accessed by one cycle from the CPU.


The SH7131, SH7132, SH7136, SH7137 incorporate a powerful 16-bit timer (MTU2, MTU2S) suitable for high-precision inverter control and 2 units of 12-bit A/D converter. The SH7131, SH7132, SH7136, SH7137 are suitable for inverters in industrial and consumer applications.


The SH7131, SH7132, SH7136, SH7137 also include communication functions such as 1-channel CAN (Car Area Network) compatible interface, a four-wire synchronous serial communication unit, serial interface etc. This facilitates connection to electronic units and ICs.

 

Key Features:

  • High-performance single-chip RISC incorporating SH-2 core
    • Maximum operating frequency: 80MHz/5.0V or 3.3V single power supply (analog power supply=5.0V)
    • 32-bit multiplier
  • Large capacity memory
    • Flash memory: 256KB, 128KB(SH7132/SH7131 only)
    • RAM: 16KB, 8KB(SH7132/SH7131 only)
  • On-chip peripheral functions
    • 16-bit timer:
      MTU2(16bit x 6ch), MTU2S(16bit x 3ch), compare match timer (16bit x 2ch)
    • DTC (simple DMA controller)
    • A/D converter: 12bit,16ch(SH7132/SH7137), 12bit,12ch(SH7131/SH7136)
    • Serial communication interface (SCI): 3ch
    • Synchronous serial communication unit (SSU): 1ch
    • I2C bus interface: 1ch
    • Controller area network (RCAN-ET): 1ch
  • Package
    • SH7132, SH7137: LQFP-100 (14mm×14mm, 0.5mm pin pitch)
    • SH7131, SH7136: LQFP-80 (14mm×14mm, 0.65mm pin pitch)
  • On-chip debugging function(H-UDI) *SH7136/SH7137 only

 

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
IBIS/BSDL

IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact