1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7083, SH7084, SH7085, SH7086

The SH7080 group offers a maximum operating frequency of 80 MHz, representing a 1.6-fold improvement in performance over Renesas Electronics's current SH7144 Series. This group incorporates a built-in power supply step-down circuit, and achieves 5V single power supply or 3.3V power supply operation. This group incorporates a maximum of 512 Kbytes of on-chip flash memory capable of constant single-cycle access through the use of cutting edge flash memory technology. In addition, this group includes various peripheral functions such as DMA, a multifunction timer and a high-speed A/D converter in a single chip.


Key Features:

  • High-performance single-chip RISC with SH-2 core
    • 80MHz
    • Built-in 32-bit multiplier
  • Built-in large-capacity memory (ROM/RAM)
    • SH7083/SH7084/SH7085 : (Flash 512KB/32KB), (Flash 256KB/16KB), (Mask256KB/16KB), (ROM less -/16KB)
    • SH7086 : (Flash 512KB/32KB)
  • Various peripheral functions
    • Powerful timer : MTU2(16bit×6ch), MTU2S (16bit×3ch),
      Compare match timer (CMT)(16bit×2ch)
    • A/D converters (10-bit resolution ) :
      10bit, 8ch (4ch x 2unit) (SH7083,SH7084,SH7085)
      10bit, 16ch (4ch x 2unit + 8ch x 1unit) (SH7086)
    • Serial IO with FIFO (SIOF) × 1channel
    • Serial communication interface (SCI) × 3 channels
    • Synchronous serial communication unit (SSU)× 1 channel
    • I2C Bus Interface : 1ch (except SH7083)
    • DMAC : 4 ch
    • Data transfer controller (DTC)
    • Bus state controller (BSC) : Conectable with various types of memory such as SDRAM.
    • H-UDI : On-chip debugging functions
      (Support AUD function by a device dedicated for system development)


Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.


Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.


Hardware Design Support

Title Description

IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password


The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.