1. Home
    2. Microcontrollers and Microprocessors
    3. RX Family
    4. Getting Started with RX Family

Getting Started with RX Development

Renesas Starter kits

 

 

What You Need For Development

 

Other drivers, sample software, and other software for supporting development

In addition to the tools and software shown above, Renesas offers a variety of other software for supporting development. >>Learn more

 

 

Development Environment

  • IDE

  • The Renesas integrated development environment provides robust overall support for embedded system development.
  • >>Learn more
  • Renesas Starter Kit

  • Provides a user-friendly development environment for evaluating Renesas microcontroller. You can perform coding and debugging using the emulator and integrated development environment that are included.
  • >>Learn more
  • Renesas Starter Kit

  • The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group features, which is an excellent choice for your next low cost HMI (Human Machine Interface) project.
  • >>Learn more
  • beans

  • You can carry out simple evaluation and development of mounted MCU
  • >>Learn more

 

 

Software

  • Drivers/Middleware

  • Various software modules for controlling Renesas microcontrollers.
  • >>Learn more
  • Sample Software

  • Sample code that utilizes various package software, middleware, and drivers, such as application examples and device control examples.
  • >>Learn more

Useful Tools for Development

  • Firmware Integration Technology(FIT)

  • Firmware Integration Technology (FIT) modules improve software portability between microcontrollers in the RX Family.
  • >>Learn more
  • AP4, Applilet

  • Automatically generates programs for controlling peripheral functions (device driver programs) according to user settings
  • Supported devices: RX110, RX111, RX113, RX130, RX230, RX231, RX23T, RX24T, RX24U, RX64M, RX651, RX65N, RX71M
  • >>Learn more
  • Peripheral Driver Generator

  • The Peripheral Driver Generator (PDG) is a tool that automatically generates programs for on-chip MCU peripheral I/O.
  • Supported devices: RX210, RX220, RX610, RX621, RX62N, RX630, RX631, RX63N, RX62T, RX62G, RX63T
  • >>Learn more

Solutions For Specific Uses

  • Capacitive Touch Solution

  • Simple development environment that revolutionizes switches on electronic devices and their design.
  • >>Learn more
  • Functional Safety Solution

  • Renesas offers a safety package as an MCU-level solution and a safety reference kit as a system-level solution as solutions for functional safety for industrial equipment to lighten the system development burden for functional safety.
  • >>Learn more
  • Motor Control Solutions

  • Renesas motor control solutions that simplify development for motor drive and control.
  • >>Learn more

Programming Tools

  • Renesas Flash Programmer

  • On-board programming software that uses the E2 emulator Lite, E1, or E20 on-chip debugging emulators and a serial or USB connection with the RX Family.
  • >>Learn more
  • Renesas Starter Kit

  • A flash programmer capable of high-speed programming that can program as a stand-alone without a PC.
  • >>Learn more
  • Renesas Flash Programmer

  • The PG-FP6 installed in a system is a tool for erasing, programming, and verifying programs on Renesas MCUs with on-chip flash memory.
  • >>Learn more
Menu
Contact