RH850/E1M-S2
RH850/E1M-S2 microcontrollers are suitable for engine control and at 320 MHz have the highest class of operating frequency among automotive microcontrollers. They are also equipped with large-capacity on-chip code flash and RAM.
The CPU core of the RH850/E1M-S2 delivers 30% better performance for engine control system applications than its predecessor. The RH850/E1M-S2 supports the SENT communication standard for sensor information, and also supports not only CAN FD for higher speed in-vehicle networks, but also ICU-S for the automotive security that will be demanded by cars going forward. It also has many built-in functions for realizing functional safety (ISO 26262) that facilitate certification.
Main Solutions
Key Features:
Item | RH850/E1M-S2 | |
---|---|---|
CPU Core | 240/320 MHz lockstep core, FPU (RH850G 3MH core) | |
Peripheral Control Unit (PCU) | 80 MHz (RH850 G3K core) | |
Memory | Program Flash | 4 MB |
SRAM | 320 KB | |
Data Flash | 64 KB | |
Instruction Cache | 8 KB | |
Clock | Up to 20 MHz (clocked input to EXTAL pin), multiply-by-12 / multiply-by-16 by built-in PLL, internal ring oscillator, built-in SSCG | |
Data Transfer | DMAC | 16 channels |
DTS | 128 channels | |
Timer | OS Timer (OSTM) | 3 channels |
Watchdog Timer (WDT) | 2 channels | |
Secure Watchdog Timer (SWDT) | 2 channels | |
Engine Control Timer (ATU-IV) | 1 unit | |
Autonomous Pulse Adaptor (APA) | 1 unit | |
Motor Control Timer (TSG2) | 2 channels | |
Communication Interfaces | Serial Communication Interface (SCI3) | 4 channels |
Clock Synchronous Serial Interface (CSIH) | 4 channels | |
Renesas High-Speed Bus (RHSB) | 2 channels | |
LIN Master Interface (RLIN2) | 1 channel | |
CAN/CAN FD (Selectable) | 4 channels | |
FlexRay | 1 channel | |
Single Edge Nibble Transmission (RSENT) | 6 channels | |
Analog | Successive Approximation A/D Converter | 48 channels |
Delta-Sigma A/D Converter | 8 channels | |
Digital Filter Engine (DFE) | 16 channels | |
Safety | Multi-Input Signature Generator (MISG), CRC, Error Control Module (ECM), other | |
Security | Built-in ICU-S hardware security module (compliant with SHE/EVITA-Light automotive security standard) |
|
Code flash read/write protection that uses ID authentication | ||
Debugging & Calibration | NEXUS, Low-pin Debug Unit (LDU), Advanced User Debugger (AUD) | |
Power Supply Voltage | 1.15 to 1.35 V (CPU core), 3.0 to 3.6 V (system), 4.5 to 5.5 V (I/O) | |
Packages | 252-pin BGA (17 × 17; 0.8 mm), 304-pin BGA (19 × 19; 0.8 mm) |
Pin Count - Memory Size Lineup:

Block Diagram:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description | |||
---|---|---|---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. | |||
e-learning | Information for studying and learning about microcontrollers and microprocessors. | |||
FAQ | Frequently asked questions and useful hints for development. | |||
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. | |||
Video | Watch videos related to this product. |
Software Design Support
Title | Description | |||
---|---|---|---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) | |||
e2 studio | Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project. | |||
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.