Overview

Description

The R8C/2K Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs.

The R8C/2H Group and R8C/2J Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components.

Comparison

Applications

Applications

  • Electric Power Meters
  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
M3T-MR30/4 Real-time OS for M16C Series and R8C Family
μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for R8C and M16C Families
C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E8a
On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for M16C Series and R8C Family
Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
SPI Serial EEPROM Driver
Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
Serial Memory Renesas
9 items

Software Downloads

Sample Code

Models