1. Home
    2. Microcontrollers and Microprocessors
    3. H8S Family

H8S/2345

The H8S/2345 is the 100-pin version of the H8S/2355 group. In addition to the standard functions, it incorporates a high-function timer and A/D and D/A converters.

 

Key Features:

  • H8S/2000CPU
    • 20MHz/4.5 to 5.5V (Flash only)
    • 20MHz/4.5 to 5.5V, 10MHz/2.7 to 5.5V
  • Minimum instruction execution time:
    • 50ns (20MHz/5V)
    • 100ns (10MHZ/3V)
  • On-chip memory
    • 128kB/4kB: H8S/2345
    • 96kB/4kB: H8S/2344
    • 64kB/2kB: H8S/2343
    • 32kB/2kB: H8S/2341
    • -/2kB: H8S/2340
  • Interrupt
    • Internal: 37
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • General I/O ports
  • Timer
    • TPU x 6ch (16-bit Timer Pulse Unit)
    • 8-bit timer x 2
  • Package

Package
Code
TQFP-100 TFP-100B
(PTQP0100KA-A)
QFP-100 FP-100A
(PRQP0100JE-B)
TQFP-100 TFP-100G
(PTQP0100LC-A)
QFP-100 FP-100B
(PRQP0100KA-A)

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Reference oscillator circuit constants Oscillator circuit constants provided for reference by Murata Manufacturing, Kyocera and Nihon Dempa Kogyo.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact