1. Home
    2. Microcontrollers and Microprocessors
    3. H8S Family

H8S/2218, 2212

Products in the H8S/2218 and 2212 Group are equipped with on-chip 32 kHzoscillation circuit subclocks. Incorporating an on-chip high-speed SCI, DMAC,and DTC in addition to the standard peripheral modules in a small package, thisproduct group is capable of high-speed data transfer. Additionally, flashmemory programming via USB is supported by the inclusion of a USB interface(control/bulk/interrupt transfer). Since on-chip emulation (E10A) is supported(flash memory version only), development using more economical developmenttools possible.

 

Key Features:

H8S/2218

  • H8S/2000 CPU
    • 24 MHz/3.0 to 3.6 V
    • 16 MHz/2.7 to 3.6 V
  • 6 MHz/2.4 to 3.6 V (masked ROM version)
  • On-chip memory
    • 128 KB/12 KB (H8S/2218, H8S/2218C: Flash memory)
    • 64 KB/12 KB (H8S/2217C: Flash memory)
    • 64 KB/8 KB (H8S/2217: Masked ROM)
      USB Ver2.0 Full speed Function : 12Mbps
    • Three transfer modes
    • Four endpoints
      (Controlx1, Bulkx2, Interruptx1)
    • FIFO Total 456byte (MAX:128byte)
  • RTC (realtime clock)
  • Boundary scan function (flash memory version only)
    • Conforms to IEEE1149.1
  • On-chip emulator (E10A) supported (flash memory version only)
  • Flash memory programming I/F
    • USB boot mode programming
      • →HD64F2218UTF, HD64F2218UBR
      • →HD64F2218CUTF, HD64F2218CUBR
      • →HD64F2217CUTF, HD64F2217CUBR
    • SCI boot mode programming
      • →HD64F2218TF, HD64F2218BR
  • Package

Package Code Body size Pin pitch

TQFP-100

TFP-100G
(PTQP0100LC-A)

12.0
x
12.0mm

0.4mm

LFBGA-112

BP-112
(PLBG0112GA-A)

10.0
x
10.0mm

0.8mm

 

Product list

 

 

H8S/2218C

H8S/2218

H8S/2217C

H8S/2217

Memory type

Flash

Flash

Flash

Mask

On-chip memory
(ROM/RAM)

128KB/12KB

128KB/12KB

64KB/12KB

64KB/8KB

On-board flash memory
programming method

USB only

USB/sci

USB only

-

Support for
industrial applications

-

-

-

Operating frequency/
supply voltage

24 MHz/3.0 to 3.6 V

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6 V

24MHz/3.0 to 3.6 V

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6 V
6MHz/2.4 to 3.6 V

 

Key Features:

H8S/2212 Group

  • H8S/2000 CPU
    • 24 MHz/3.0 to 3.6 V
    • 16 MHz/2.7 to 3.6 V
    • 6 MHz/2.4 to 3.6 V (masked ROM version)
  • On-chip memory
    • 128KB/12KB(H8S/2212, H8S/2212C: Flash)
    • 64KB/8KB(H8S/2211, H8S/2211C: Flash)
    • 64KB/8KB(H8S/2211: Mask)
    • 32KB/8KB(H8S/2210C: Flash)
    • 32KB/4KB(H8S/2210, H8S/2210S: Mask)
      USB Ver2.0 Full speed Function:12Mbps
    • Three transfer modes
    • Four endpoints
      (Controlx1, Bulkx2, Interruptx1)
    • FIFO Total 456byte (MAX:128byte)
  • RTC(Real Time Clock)
  • On-chip emulator (E10A) supported (flash memory version only)
  • Flash memory programming I/F
    • USB boot mode programming
      • →HD64F2212UFP, HD64F2212UNP
      • →HD64F2212CUFP, HD64F2212CUNP
      • →HD64F2211UFP, HD64F2211UNP
      • →HD64F2211CUFP, HD64F2211CUNP
      • →HD64F2210CUFP, HD64F2210CUNP
    • SCI boot mode programming
      • →HD64F2212FP, HD64F2212NP
      • →HD64F2211FP, HD64F2211NP
  • Package

 

Package Code Body size Pin pitch

LQFP-64

FP-64E
(PLQP064KC-A)

10.0
x
10.0mm

0.5mm

QFN-64 TNP-64B
(PLBG0112GA-A)
8.0
x
8.0mm
0.4mm

 

Product list

 

 

 

H8S/2212C

 

 

H8S/2212

 

 

H8S/2211C

 

H8S/2211

H8S/2211

H8S/2210C

 

H8S/2210

 

 

H8S/2210S

 

Memory type

Flash

Flash

Flash

Flash

Mask

Flash

Mask

Mask

On-chip memory
(ROM/RAM)

128KB/

12KB

128KB/

12KB

64KB/8KB

64KB/8KB

64KB/8KB

32KB/8KB

 

32KB/4KB

 

 

32KB/4KB

 

On-board flash memory
programming method

USB only

USB/sci

USB only

USB/sci

-

USB only

-

-

Support for
industrial applications

-

-

-

 

 

 

-

 

Operating frequency/
supply voltage

24 MHz/3.0 to 3.6 V

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6 V

24MHz/3.0 to 3.6 V

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6V

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6V
6MHz/2.4 to 3.6V

24MHz/3.0 to 3.6 V

 

24MHz/3.0 to 3.6 V
16MHz/2.7 to 3.6 V
6MHz/2.4 to 3.6 V

 

 

24MHz/3.0 to 3.6 V

 

Below you will find information to support the development of your application.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Reference oscillator circuit constants Oscillator circuit constants provided for reference by Murata Manufacturing, Kyocera and Nihon Dempa Kogyo.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact