1. Home
    2. Microcontrollers and Microprocessors
    3. H8S Family

H8S/2138, 2134

The H8S/2138 group and H8S/2134 group enhance the peripheral of the H8/300 group while they support the sub-clock operating mode. They contribute to the customer's system design and development due to upward compatibility with the H8/3387 and H8/3397 groups, resulting in smooth replacement as well as a lineup of products with on-chip single-power-supply flash memory. The 80-pin package is available.

 

Key Features:

(H8S/2138)

  • H8S/2000CPU
    • Operating frequency (MHz)/Supply voltage (V):20 MHz/5 V, 10 MHz/3 V
    • Standard instruction can be executed in 1 state.
  • ROM/RAM
    • 128 KB /4KB(H8S/2138S/38A/38F)
    • 64 KB/2KB(H8S/2137S)
  • Package    

Package Code
TQFP-80

TFP-80C

(PTQP0080KC-A)

QFP-80*

FP-80A

(PRQP0080JB-A)

 

 (H8S/2134)

  • H8S/2000CPU
    • Operating frequency (MHz)/Supply voltage (V):20 MHz/5 V, 10 MHz/3 V
    • Standard instruction can be executed in 1 state.
  • ROM/RAM
    • 128KB/4KB(H8S/2134S/34A/34F)
    • 96 KB/4KB(H8S/2133S)
    • 64 KB /2KB(H8S/2132/32RF)
    • 32 KB /2KB(H8S/2130)
  • Pin compatible with H8/3337, H8/3397 Group
  • Package  

 

Package Code
TQFP-80

TFP-80C

(PTQP0080KC-A)

QFP-80*

FP-80A

(PRQP0080JB-A)

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact