1. Home
    2. Microcontrollers and Microprocessors
    3. 78K Family

78K0R/Kx3-L (USB)

The "78K0R/Kx3-L microcontrollers" incorporate a high-preformance 16-bit 78K0R CPU core and realize low power consumption that make them suitable for low power, battery-operated applications. In addition to a product lineup with built-in USB functionality, it is now possible to further reduce the size and power consumption of your consumer devices.

 

Key Features:

  • Operating voltage:
    • VDD = 1.8 to 3.6 V (when the USB controller is not used USB function),
    • VDD = 3.0 to 3.6 V (when the USB controller is used USB controller)

 

  • Max. frequency: 20 MHz
  • ROM capacities: 64 KB to 128 KB Flash memory
  • RAM capacities: 6 KB to 8 KB
  • Package: 48-pin, 64-pin plastic TQFP(fine pitch), 64-pin plastic TQFP(fine pitch), 64-pin plastic FBGA
  • USB controller
    • USB peripheral (full speed) controller:1 channel

 

  • 78K0R CPU core
  • Minimum instruction execution time can be changed from high speed (0.05μs: @ 20 MHz operation

  with highspeed system clock (when the USB controller is not used USB function))

  to ultra low-speed (31μs: @ 32.768 kHz operation with subsystem clock))

  • General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
  • On-chip internal high-speed oscillation clocks
    • 20 MHz Internal high-speed oscillation clock: 20 MHz(TYP.)
    • 8 MHz Internal high-speed oscillation clock: 8 MHz(TYP.)
    • 1 MHz Internal high-speed oscillation clock: 1 MHz(TYP.)

 

  • On-chip single-power-supply flash memory (with prohibition of chip erase/block erase/writing function)
  • Self-programming (with boot swap function/flash shield window function)
  • On-chip debug function
  • On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
  • On-chip watchdog timer (operable with the dedicated internal low-speed oscillation clock)
  • On-chip multiplier (16 bits x 16 bits, 32 bits / 32 bits)
  • On-chip key interrupt function
  • On-chip clock output/buzzer output controller
  • On-chip BCD adjustment
  • Clock output controller
  • On-chip BCD adjustment
  • I/O ports:
    • 39 (N-ch open drain: 4) : 48-pin products
    • 53 (N-ch open drain: 4) : 64-pin products

 

  • Timers: 10 channels
    • 16-bit timer: 8 channels
    • Watchdog timer: 1 channel
    • Real-time counter: 1 channel

 

  • Serial interface:
    • CSI: 1 channel/UART: 1 channel
    • CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
    • CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
    • UART (LIN-bus supported): 1 channel
    • I2C: 1 channel

 

  • 10-bit resolution A/D converter (AVREF = 1.8 to 3.6 V): 8 channels
  • Operating ambient temperature: TA = -40 to +85°C

 

Pin Count / Memory Size Lineup:

78K0R/Kx3-L(USB)-Pin Count/Memory Size

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact