1. Home
    2. Microcontrollers and Microprocessors
    3. 78K Family


The 8-bit 78K0/Kx2-L microcontrollers, for example, achieve an astonishing 80% reduction of power consumption in standby mode (compared to 78K0/KB2 or 78K0/KC2 microcontrollers) and are most suited to low-voltage, low-power-consuming applications such as battery drive systems.


Main Solutions

Key Features:

  • Operating voltage: VDD = 1.8 to 5.5 V
  • Max. frequency: 10 MHz
  • ROM capacities: 4 KB to 32 KB flash memory
  • RAM capacities: 384 bytes to 1 KB
  • Package: 16-pin plastic SSOP package, 20-pin plastic SSOP package, 30-pin plastic SSOP package, 44-pin and 48-pin plastic LQFP package"
  • 78K0 CPU core
  • Low power consumption (VDD = 3.0 V)
    • Internal high-speed oscillation mode: 260 μA (TYP.) (at fCPU = 1 MHz operation)
    • STOP mode: 0.7 μ A (TYP.) (at fIL = 30 kHz operation)
    • Subsystem clock and HALT mode: 0.9 μA (at fSUB = 32.768 kHz operation)


  • Clock
    • High-speed system clock ... Selected from the following three source
    • Ceramic/crystal oscillator: 1 to 10 MHz
    • External clock: 1 to 10 MHz
    • Internal high-speed oscillator: 4 MHz ± 2 % (-20 to +70°C), or 8 MHz ± 5 %(-40 to +85°C)
    • Low-speed system oscillator 30 kHz ± 10 % ... Watchdog timer, timer clock in intermittent operation
    • Subsystem clock: clock to operate the Real-time counter mainly


  • I/O ports:
    • 24 (CMOS I/O: 21, CMOS input: 3) for 16, 20, 30-pin products
    • 38 (CMOS I/O: 33, CMOS input: 5) for 44-pin products
    • 42 (CMOS I/O: 37, CMOS input: 5) for 48-pin products


  • Timer
    • 16-bit timer/event counter : Timer output, capture input: 1 channel
    • 8-bit timer H : PWM output : 1/2 channel
    • 8-bit timer/event counter 5 : PWM output, external event counter input: 1/2 chennel
    • Watchdog timer : Operable with low-speed internal oscillation clock: 1/2 chennel
    • Real-time counter : Available to count up in year, month, week, day, hour, minute, and second units: 0/1 channel


  • Serial interface
    • UART : Asynchronous 2-wire serial interface: 1 chennel
    • IICA : Clock synchronous 2-wire serial interface, multimaster supported, standby can be released upon address match in slave mode: 1 channel
    • CSI : Clock synchronous 3-wire serial interface: 1/2 channel


  • 10-bit resolution A/D conversion: 4/6/7/11 chennels
  • Operational amplifier (products with operational amplifier only): 1/2 channels
  • Power-on-clear (POC) circuit
  • Low-voltage detector (LVI) (An interrupt/reset (selectable) is generated when the detection voltage is reached))
    • Detection voltage: Selectable from sixteen levels between 1.91 and 4.22 V


  • Single-power-supply flash memory
    • Flash self programming enabled
    • Software protection function: Protected from outside party copying (no Flash reading command)


  • Safety function
    • Watchdog timer operated by clock independent from CPU ... A hang-up can be detected even if the system clock stops
    • Supply voltage drop detectable by LVI ... Appropriate processing can be executed before the supply voltage drops below the operation voltage
    • Equipped with option byte function ... Important system operation settings set in hardware


  • On-chip debug function ... Available to control for the target device, and to reference memory
  • Operating ambient temperature: TA = -40 to +85°C




Pin Count / Memory Size Lineup:

78K0/Kx2-L-Pin Count/Memory Size

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.


Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.


Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)


Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password


The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.