1. Home
    2. Microcontrollers and Microprocessors
    3. 78K Family

UPD78917x

The UPD78917x microcontroller is 8-bit 78K0S core microcontroller for general purpose.

 

Key Features:

  • Operating voltage:
    • VDD = 1.8 to 5.5 V

 

  • Max. frequency: 10 MHz
  • ROM capacities: 24 KB mask ROM and 24 KB flash memory
  • RAM capacities: 512 bytes
  • 44-pin plastic LQFP package
  • Minimum instruction execution time changeable from high-speed (0.2 µs: Main system clock 10.0 MHz operationNote) to ultra-low speed (122 µs: Subsystem clock 32.768 kHz operation)
  • I/O ports: 20
  • Serial interface: 1 channel
    • 3-wire serial I/O mode/UART mode selectable

 

  • 10-bit resolution A/D converter: 4 channels
  • Timers: 6 channels
    • 16-bit timer: 1 channel
    • 8-bit timer/event counter: 2 channel
    • 8-bit timer: 1 channel
    • Watch timer: 1 channel
    • Watchdog timer: 1 channel

 

  • Multiplier: 8 bits x 8 bits = 16 bits
  • Vectored interrupt sources: 10
  • Operating ambient temperature
    • TA = -40 to + 85°C

 

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact