1. Home
    2. Microcontrollers and Microprocessors
    3. 78K Family

UPD78095x

The UPD78095x microcontroller is 8-bit microcontroller for meter control.

Key Features:

  • Operating voltage: 2.2 - 3.5 V
  • Max. frequency: 1.2 MHz
  • ROM capacities: 48 - 60 KB mask ROM
  • RAM capacities: 2 KB
  • Package: 100-pin plastic LQFP (fine-pitch)
  • 78K0 microcontrollers (8-bit CPU core)
  • Main system clock: RC oscillation
  • Minimum instruction execution time:
    • 1.7 µs (@ 1.2 MHz operation with main system clock)
    • 61 µs (@ 32.768 kHz operation with subsystem clock 1)

 

  • Instruction set suited to system control
  • Interrupt controller:
    • Vectored interrupt servicing

 

  • Standby function
    • HALT mode

 

  • I/O ports (including pins that have an alternate function as segment signal outputs): 69
    • Software programmable pull-up ports: 66
    • Mask option pull-up ports: 3

 

  • LCD controller/driver: 30 segments x 3 commons
  • Real-time output function: 4-bit resolution × 4 channels
  • MR sampling function: 1 channel (can be used as an 8-bit timer when MR sampling function is not used)
  • Timer: 7 channels
    • 16-bit timer/event counter: 2 channels
    • 8-bit timer: 4 channels
    • Watchdog timer: 1 channel

 

  • Serial interface: 2 channels
    • UART mode (with pin switching function): 1 channel (communication is possible with subsystem clock 1 or 2)
    • 3-wire serial I/O mode: 1 channel

 

  • Sampling output timer/detector: 1 channel
    (can be used as a 2-channel 8-bit timer when sampling output timer/detector is not used)

 

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact