1. Home
    2. Microcontrollers and Microprocessors
    3. 78K Family

UPD78007x

The UPD78007x microcontroller is 8-bit microcontroler for general purpose.

Key Features:

  • Supply voltage: VDD = 1.8 to 5.5 V
  • ROM capacities: 48 KB to 60 KB mask ROM and 60 KB flash memory
  • RAM capacities: 2 KB
  • 64-pin plastic QFP, LQFP, TQFP packages
  • External memory expansion space: 64 KB
  • Minimum instruction execution time changeable from high-speed (0.4 µs: Main system clock 5.0 MHz operation) to ultra-low speed (122 µs: Subsystem clock 32.768 kHz operation)
  • Instruction set suited to system control
    • Bit manipulation possible in all address spaces
    • Multiple and divide instructions

 

  • I/O port pins: 52 (including 4 N-ch open-drain port pins)
  • 8-bit resolution A/D converter: 8 channels
  • 8-bit resolution D/A converter: 2 channels
  • Serial interface: 3 channels
    • 3-wire serial I/O/SBI/2-wire serial I/O mode: 1 channel
    • 3-wire serial I/O mode (automatic transmit/receive function): 1 channel
    • 3-wire serial I/O/UART mode: 1 channel

 

  • Timer: 6 channels
    • 16-bit timer/event counter : 2 channel
    • 8-bit timer/event counter : 2 channels
    • Watch timer : 1 channel
    • Watchdog timer : 1 channel

 

  • 2 test inputs
  • 2 types of on-chip clock oscillator circuits (main system clock and subsystem clock)

 

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact