1. Home
    2. IGBTs

IGBT for Inverter

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

 

Product Lineup

 

600 to 650 V

Generation Series Features
G8H RBNxxH65T1 Series 650V IGBT for Inverter,  fast switching and low VCE(sat), not guaranteed against short circuit, frequency: 10 to 100 kHz
G7H 65Sx Series 650V IGBT for Inverter, low VCE(sat), tsc ≥ 10 us, frequency: 1 to 5 kHz
G7H 65M0x Series 650V IGBT for Inverter, low VCE(sat), tsc ≥ 5 us, frequency: 5 to 15 kHz
G7H 65Dxx Series 650V IGBT for Inverter, low VCE(sat), tsc ≥ 3 us, frequency: 10 to 20 kHz
G7H 65T4x Series 650V IGBT for PFC, fast switching,not guaranteed against short circuit, frequency: 10 to 100 kHz
G6H 60Mx Series

This series is not supported new design. Please use 65M0x Series products instead.

600V IGBT low VCE(sat), tsc ≥ 5 us, frequency: 5 to 15 kHz

G6H 60Dx Series

This series is not supported new design. Please use 65Dxx Series products instead.

600V IGBT low VCE(sat), tsc ≥ 3 us, frequency: 10 to 20 kHz

G6H 60Vx Series

This series is not supported new design. Please use 65Dxx Series products instead.

600V IGBT low VCE(sat), tsc ≥ 3 us, frequency: 10 to 20 kHz

G6H 60Fx Series

This series is not supported new design. Please use 65T4x Series products instead.

600V IGBT low VCE(sat),not guaranteed against short circuit,

frequency: 10kHz to 35 kHz

 

1200 to 1250 V

Generation    Series Features
G8H RBNxxH125S1 Series

1250V IGBT for Inverter, fast switching and low VCE(sat), tsc ≥ 10 us,

frequency: 10 to 50kHz

G7H 1CSxx Series 1250V IGBT for Inverter, low VCE(sat), tsc ≥ 10 us, frequency: 1 to 5 kHz
G6H 1CMx Series

This series is not supported new design. Please use 1CSxx Series products instead.

1200V IGBT low VCE(sat), tsc ≥ 5 us, frequency: 5 to 15 kHz

G6H 1CVx Series

This series is not supported new design. 

Please use RBNxxH125S1 Series products instead.

1200V IGBT low VCE(sat), tsc ≥ 3 us, frequency: 10 to 20 kHz

 

 

Product Features

 

Ultralow loss and highly reliable IGBTs developed for inverter applications

 

IGBTs for inverter

 

  Part Number VCES
 [V]
VGES
[V]
IC [A] VCE(sat)
[V]
Tsc
[s]
Package
25C 100C
New RBN40H65T1FPQ-A0 650 ±30 80 40 1.5
(40A)
- TO-247
(non-isolated)
New RBN50H65T1FPQ-A0 650 ±30 100 50 1.5
(50A)
- TO-247
(non-isolated)
New RBN75H65T1FPQ-A0 650 ±30 150 75 1.5
(75A)
- TO-247
(non-isolated)
New RBN25H125S1FPQ-A0 1250 ±30 50 25 2.1
(25A)
10u TO-247
(non-isolated)
New RBN40H125S1FPQ-A0 1250 ±30 80 40 2.1
(40A)
10u TO-247
(non-isolated)
New RBN75H125S1FP4-A0 1250 ±30 150 75 2.1
(75A)
10u TO-247Plus
(non-isolated)

 

 

Competitive comparison of application performance

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
Contact