1. Home
    2. Press Center
    3. 2011
    4. Renesas Electronics and Renesas Mobile Announce R-Car H1 Series of Systems-on-Chip Offering a Complete Scalable Lineup for the Car Infotainment Market

Related Content

Stock Price
Investor Relations

Product Specifications of the R-Car H1 SoC

FunctionSpecification
Product numberR-Car H1 (R8A77790)

Power supply

voltage

3.3 V (IO), 1.5 V (DDR3), 1.2 V (Core), 2.5 V (PCIe, MLB), 1.8 V (SDIF UHS-I)
CPU coreARM® Cortex™-A9 Quad (with NEON™)SH-4A core

Maximum

operating
frequency

1000 MHz800 MHz

Processing

performance

10000 DMIPS1760 DMIPS (Effective), 5600 MFLOPS
Cache memoryInstruction cache: 32 KB
Operand cache: 32 KB
L2 cache: 1 MB
Instruction cache: 32 KB
Operand cache: 32 KB
External memoryDDR3-SDRAM (DDR)
Maximum operating frequency: 500 MHz
Data bus width: 32 bits × 2 channel (4 GB/s × 2 ch)
Expansion busFlash ROM and SRAM,
Data bus width: 8 or 16 bits
PCI Express 2.0 (1 lane)
GraphicsPowerVR SGX543MP2 (3D)
Renesas graphics processor (2D)
VideoDisplay out × 2 ch (RGB888)
Video input x 2 ch
Video decode processor (H.264/AVC, MPEG-4, VC-1)
Media RAM
JPEG acceralator
TS interface
Video image processing (color conversion, image expansion, reduction, filter processing)
Distortion compensation module (image renderer) × 4 ch
Image recognition processor
AudioSound processing unit × 2 ch
Sampling rate converter × 10 ch
Sound serial interface × 10 ch
MOST DTCP

Storage

interfaces

USB 2.0 host interface × 3 ports (w/ PHY)
SD host interface × 4 ch
Multimedia card interface
Serial ATA interface
In-car network
automotive peripherals
Media local bus (MLB) interface × 1 ch (6-pin / 3-pin interface selectable)
CAN Interface × 2 ch
IEBus interface
GPS baseband module
SecurityCrypto engine (AES, DES, Hash, RSA)
Secure RAM

Other

peripherals

DMA controller
LBSC DMAC: 3 ch / SuperHyway-DMAC: 4 ch / HPB DMAC: 39 ch
32-bit timer × 9 ch
PWM timer × 7ch
I2C bus interface × 4 ch
Serial communication interface (SCIF) × 8 ch
Serial peripheral interface (HSPI) × 3 ch
Ethernet controller (IEEE802.3u, RMII, without PHY)
Interrupt controller (INTC)
Clock generator (CPG) with built-in PLL
On-chip debugger interface
Low power modeDPS/VS (CPU core, PowerVR SGX543MP2, VPU, IMP)
AVS (adaptive voltage scaling) function
DDR-SDRAM power supply backup mode
Package832-pin FCBGA (27 × 27 mm)

Development

environment

ICE for ARM CPU available from different vendors
Evaluation boardA user system development reference platform offering the following features is also available, enabling the users to carry out efficient system development.
(1) Includes car information system-oriented peripheral circuits, providing users with an actual device verification environment.
(2) Can be used as a software development tool for application software, etc.
(3) Allows easy implementation of custom user functions.
MiddlewareWide variety of middleware such as H.264, MPEG-4 and VC-1 for video is available to realize complete system concept.

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact