1. Home
    2. Press Center
    3. 2010
    4. Renesas Electronics Introduces New USB 3.0 Host Controller with 85 Percent Reduced Power Consumption
Stock Price
Investor Relations

Product Specifications of the µPD720200A USB 3.0 Host Controller

  • Based upon Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB-IF
  • Based upon Intel's eXtensible Host Controller Interface (xHCI) Specification Revision 0.96
  • Based upon PCI Express® Base Specification 2.0, which is released by PCI SIG
  • Supports two USB downstream ports for all speeds
  • Supports USB legacy function
  • Operational registers are direct-mapped to PCI memory space
  • Supports external Serial Peripheral Interface (SPI) type FLASH PROM
  • Supports low-power consumption (approx. 50mW when devices are disconnected)
  • System clock: 24 MHz crystal or 48 MHz external clock
  • 3.3 V and 1.05 V power supply
  • Package: 176-pin plastic FBGA (10 × 10 mm, 0.65 mm ball pitch)
  • Supports PCI Express®-related expansion card specifications
    • ExpressCard® Standard Release1.0
    • PCI Express Card Electromechanical Specification Revision 2.0
    • PCI Bus Power Management Interface Specification Revision 1.2
  • Supports all USB-compliant data transfer types
    • Control / Bulk / Interrupt / Isochronous transfer
  • Supports all speed data rates
    • Low-speed (1.5 Mbps) / Full-speed (12 Mbps) / High-speed (480 Mbps) / Super-speed (5 Gbps)

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.