78K0S/KB1+ Target Board (Discontinued product)
As a CPU board usable in connection with the on-chip debugging MINICUBE2(Discontinued product), this product achieves simple and easy evaluation of the target...
Software title
|
Software type
|
Company
|
---|---|---|
Applilet EZ PL A programming software that can easily create microcontroller application software like assembling a puzzle, without using programming languages.
|
Code Generator | Renesas |
Software Package for 78K0S [SP78K0S] Software Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
|
Compiler/Assembler | Renesas |
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | Renesas |
Simulator for Instructions and Peripheral Functions of 78K0S/Kx1 Simulator for Instructions and Peripheral Functions of 78K0S/Kx1 [SM+ for 78K0S/Kx1+(SM789234-B)]
|
Simulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
5 items
|
As a CPU board usable in connection with the on-chip debugging MINICUBE2(Discontinued product), this product achieves simple and easy evaluation of the target...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
RAM (KB) |
Lead Count (#) |
CPU |
I/O Ports |
Timer |
ADC |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
UPD78F9222MC(A2)-5A4-E1-A circleObsolete |
4 | 0.25 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 125°C | |
UPD78F9222MC(A2)-5A4-E2-A circleObsolete |
4 | 0.25 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 125°C | |
16 | |||||||||
UPD78F9210FH(S)-2A2-E2-A circleObsolete |
1 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
1 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9212MA(R)-FAA-E1-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA(R)-FAA-E2-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA(R)-XXX-FAA-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA(R)-XXX-FAA-E1-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA(R)-XXX-FAA-E2-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9212MA(S)-FAA-E1-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA(S)-FAA-E2-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9212MA-XXX-FAA-E1-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9221MC(A)-CAA-E1-AX circleObsolete |
2 | 0.125 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9221MC(A)-5A4-E1-A circleObsolete |
2 | 0.125 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212MA-XXX-FAA-E2-AX circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
2 | 0.125 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
2 | 0.125 | 20 | 78K0S | 17 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
20 | |||||||||
4 | 0.25 | 32 | 78K0S | 26 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.25 | 32 | 78K0S | 26 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9502MA(S)-XXX-CAC-A circleObsolete |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9502MA(S)-XXX-CAC-E1-A circleObsolete |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9502MA(S)-XXX-CAC-E2-A circleObsolete |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9502MA-XXX-CAC-E1-A circleObsolete |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9502MA-XXX-CAC-E2-A circleObsolete |
4 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9501MA(S)-CAC-E1-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9501MA(S)-XXX-CAC-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9501MA(S)-XXX-CAC-E1-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9501MA(S)-XXX-CAC-E2-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9501MA-XXX-CAC-E1-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9501MA-XXX-CAC-E2-A circleObsolete |
2 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
UPD78F9212FH(S)-2A2-E2-A circleObsolete |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | |
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
4 | 0.125 | 16 | 78K0S | 14 | 8-bit x 1-ch, 16-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
1 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C | ||
UPD78F9500MA(S)-CAC-E1-A circleObsolete |
1 | 0.125 | 10 | 78K0S | 8 | 8-bit x 1-ch | 10-bit x 4-ch | -40 to 85°C |