1. Home
    2. Events

Asian Utility Week 2018

Event Asian Utility Week 2018
Date 27 - 28 June 2018
Venue IMPACT Exhibition Center Hall 1 & 2
47/569-576 Popular 3 Road, Banmai Sub-district, Pakkred District, Nonthaburi 11120, GREATER BANGKOK, THAILAND
Booth No. Booth G06

Renesas with over thirty years of experience in the power meter market, offers semiconductor solutions for smart energy management addressing the needs in realizing a Smart Grid System which includes Smart Meters, Communications Modules and Gateways. Renesas' metering solutions comply to IEC, CPIB and IS Standards and Communication solutions supports Open Communication protocols like Wi-Sun, G3 and PRIME.

Visit us at Booth G06 to find out more.

 

Snapshots of Exhibits

  • Data Concentrator Unit – DCU powered by Renesas RZ/G1E embedded processor. Offers secure solutions for protocol communication integration and translation requirements for medium/Large size applications in the power generation, transmission and distribution, oil & gas, industrial automation segments.

 

  • Smart meters based on Renesas RL78 , RX and Synergy Family microcontrollers are next generation Advanced Metering Infrastructure (AMI) with DLMS Push features.

 

  • SubGhz Wi-SUN RF Module. Performed by Renesas RL78/G1H group microcontroller with integrated sub GHz Transceiver. Using simple UART interface for easy OEM integration.

 

  • Bluetooth Low Energy (BLE) Module. Based on Renesas RL78/G1D group microcontroller with integrated Bluetooth Transceiver. 2.4 GHz ISM band, Bluetooth stack v4.2 compliance - Low Energy single Master & Slave.

 

  • Power Line Communication (PLC) Module. Powered by Renesas CPX2 and CPX3 ASSP. Support G3-FCC and G3-CENELAC-A.

 

  • GPRS Modem Board. Based on RL78.

 

  • LoRaWan™ Module. Powered by Renesas Synergy S124. On board LoRaWan™ protocol stack.

 

 

Download the pamphlet of the demonstration solutions here.

Contact