1. Home
    2. Introductory Guide to RL78 (Getting started with RL78 Family)

Lighting / Power Control

Outline

Group namePWM
resolu
tion
PWM
output
PWM functionsDALIDMX
512
For power controlOperating temperature
range
Appli
cation
Notes
Evaluation
Boards

RL78/I1A

Average
0.98 ns
6Soft start function, dithering function, forced output stop(by comparator/external interrupt)function, and interleaving function for PFC control are supportedPMBus and SMBus supported

-40 to 105 ℃

-40 to 125 ℃

List

LED
lighting

Inverter
fluorescent
lighting

ROM-pin count portfolio

RL78 I1A

Program Flash
SRAM
64KB
4KB
 *1*1
32KB
2KB
 
Pins
Package
20
LSSOP
30
LSSOP
38
SSOP

*1 : 3KB available when the self-programing function is used.

Contact