Software title
|
Software type
|
Company
|
---|---|---|
Software Package for 78K0 [SP78K0] Software Package for 78K0. Assembler Package (RA78K0), C compiler (CC78K0), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
|
Compiler/Assembler | Renesas |
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
60 | 3 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
128 | 7 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
128 | 7 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
16 | 0.75 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
16 | 0.75 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
24 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
60 | 3 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 3 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
96 | 3 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
60 | 3 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
60 | 3 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
24 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -40 to 85°C | |||||||||||
24 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -40 to 85°C | |||||||||||
32 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -40 to 85°C | |||||||||||
32 | 1 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 100 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | No | -40 to 85°C | |||||||||||
32 | 1 | 64 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 5-ch | No | -40 to 85°C | ||||||||||
96 | 5 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 80 | 20 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -40 to 85°C |