1. Home
    2. Intelligent Power Devices

SEIYA IPD

"Self Oscillation Intelligent motorcycle Flasher Driver - SEIYA"

 

SEIYA, is an Intelligent Power Device (IPD) developed specially for the two and three wheeler flasher market.

The high quality and reliability of the SEIYA IPDs are developed specifically to enhance the two and three wheeler efficiency. Wait no more, be the first to change to the new efficient and effective flasher application.

 

The revolutionary key features of the new Flasher Driver are:

  • Double frequency flashing in low load conditions.
  • Powerful small package TO-252-3, which further enhances power dissipation.

 

Key Benefits

  •  In comparison with existing Electro-Mechanical Relay (EMR) technology, SEIYA IPDs are half the size and have higher resistance to physical shock and vibration
  • SEIYA IPDs are highly robust with built-in protection features, enabling simplified designs and lower power consumption
  • SEIYA IPDs enhance the total system life-cycle as the IPDs do not degrade over time
  • Higher efficiencys is expected with the enhanced Surface Mount Technology (SMT) assembly process

The high quality and reliability of the Renesas SEIYA IPDs are developed specifically to enhance the two and three wheeler efficiency. Wait no more, be the FIRST to change to the new efficiency and effective Flasher application.

Part name Load Max Vcc Typ Rds
(On)

Max Slew

Rate

Tch Package

Production

status

RAA2900014H12HPD* 10+10W 28 40mohm 1.0V/µs -40 to 150˚C TO-252 3pin Mass production
RAA2900024H12HPD1* 10+10W 28 20mohm 1.0V/µs -40 to 150˚C TO-252 3pin Mass production
RAA2900034H12HPD* 21+21W 28 20mohm 1.0V/µs -40 to 150˚C TO-252 3pin Sample available

 

Note 1: Support hazard flashing feature
*AEC Qualified. Compliant to ISO 7637-2:2011 & ISO16750-2:2012

 

Contact